IESNA:LM-63-2002
[TEST]P1199288
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2A-740-U-T3R
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 70 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 57.3 WATTS, 0.484 AMPS
[_THDi]9.038
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]9741
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1359 1252.7 1180.4 1119 1069.6 1054.1 1090.1 1172.9 1306.6 1488.2
1714.7 1979.1 2263.4 2597.7 2928.9 3215.3 3441.3 3624.9 3751.6 3864.8
3874.8 3633.9 2820.7 2429.6 2183.6 1920.2 1658.8 1367.4 986.8 466.5
248.9 168.6 133.7 102.8 62.9 31.9 0
1359 1252.2 1180.4 1123 1074.1 1058.6 1095.5 1174.9 1303.1 1484.2
1709.2 1974.6 2276.4 2620.1 2954.4 3249.2 3493.2 3669.8 3799.5 3919.2
3921.7 3707.7 2928.9 2477 2223 1957.6 1690.7 1393.9 1007.2 484.9
264.9 181.1 146.7 117.2 78.3 44.9 0
1359 1258.7 1187.8 1129.5 1082.1 1063.1 1092.1 1166.9 1286.6 1451.3
1660.8 1922.2 2183.6 2508.4 2861.6 3201.3 3489.7 3708.7 3883.3 4028
4090.3 4002 3743.1 2971.3 2515.4 2223.5 1945.6 1634.8 1256.2 777.3
446.5 276.4 226.5 190.6 149.7 75.8 0
1359 1260.7 1195.8 1144.9 1094.6 1072.6 1089.6 1143.4 1240.2 1377.9
1561 1790.5 2041.9 2328.8 2663 3028.7 3381.9 3703.2 3973.6 4171.2
4293.4 4289.9 4156.2 3912.7 3534.1 2950.9 2479.5 2091.8 1654.3 1074.1
589.2 353.7 239.5 173.6 110.8 40.4 0
1359 1272.7 1211.3 1162.9 1121.5 1097.5 1102.5 1141.4 1213.8 1319
1469.7 1658.8 1875.3 2101.3 2401.1 2721.9 3100.1 3494.7 3874.3 4196.6
4425.6 4530.9 4493.4 4322.8 4098.3 3811 3445.8 3001.8 2444.5 1726.6
912 416.6 201.5 109.8 61.9 27.9 0
1359 1281.1 1228.3 1187.3 1155.4 1137.5 1139 1160.9 1209.8 1280.1
1373.4 1501.1 1667.8 1848.9 2062.4 2319.8 2632.1 2986.8 3366.5 3747.6
4113.8 4420.1 4618.2 4669.5 4588.2 4453 4317.8 4132.8 3814.5 3194.8
2190.1 1039.7 375.7 154.2 70.3 16.5 0
1359 1297.1 1252.7 1224.8 1204.3 1195.8 1199.8 1218.8 1251.2 1298.1
1362 1441.3 1548 1682.7 1823.4 2007 2240 2513.9 2827.7 3171.4
3540.6 3907.3 4256 4550.3 4777.8 4921.5 4995.8 5032.7 5017.8 4714.9
3858.4 2479.9 1024.7 298.3 101.3 26.9 0
1359 1314.1 1282.1 1266.7 1258.2 1262.2 1276.6 1296.6 1326.5 1365.4
1416.8 1477.2 1551.5 1655.3 1774.5 1914.7 2087.8 2312.8 2579.7 2890.5
3239.2 3601.9 3987.6 4377.2 4740.4 5075.6 5365.5 5593.5 5755.1 5626.9
4847.2 3356 1553.5 491.4 136.7 26.9 0
1359 1336 1320 1316.6 1325 1345.5 1370.9 1402.9 1435.8 1472.7
1518.1 1565.5 1626.9 1716.2 1834.9 1981.1 2162.7 2369.7 2631.6 2937.9
3283.7 3651.8 4051.4 4480 4918 5367 5782.6 6144.2 6331.8 6141.3
5157 3228.8 1116 285.9 87.3 22.9 0
1359 1338.5 1326 1326 1340 1360.5 1392.4 1426.3 1460.7 1500.6
1544 1594.9 1653.3 1738.1 1858.8 2011 2195.1 2407.1 2688 2996.3
3346 3726.7 4129.8 4565.8 5020.3 5478.7 5898.3 6243.5 6411.2 6101.8
4965.4 2912.5 892.5 217.5 72.8 20 0
1359 1352 1359.5 1379.9 1409.8 1450.8 1501.1 1552 1606.9 1660.3
1716.2 1779 1855.3 1951.6 2079.3 2251 2459 2693 2971.8 3251.7
3551.6 3861.9 4174.2 4504.4 4842.2 5160.4 5424.9 5555.6 5456.8 4852.1
3586 1796 510.9 123.7 44.4 11.5 0
1359 1363.9 1379.9 1409.3 1450.8 1502.1 1564.5 1628.9 1691.7 1758.1
1825.9 1891.3 1965.1 2048.4 2152.2 2286.9 2449 2629.1 2818.2 3007.3
3217.8 3426.8 3635.4 3857.9 4084.4 4287.4 4420.6 4415.1 4209.6 3610.4
2579.2 1317.6 428.5 136.7 54.4 20 0
1359 1373.9 1398.4 1438.8 1489.7 1551.5 1621.4 1689.7 1752.1 1811.9
1862.3 1907.2 1947.1 1981.6 2030 2095.3 2191.1 2291.4 2394.6 2489.4
2574.2 2640.1 2683 2707.4 2743.4 2755.8 2702 2548.3 2245 1757.1
1112 531.3 196.1 84.3 50.4 20 0
1359 1390.9 1431.3 1484.7 1546 1606.9 1663.8 1709.2 1736.1 1741.6
1727.1 1695.7 1635.3 1539.6 1416.8 1273.2 1135 1018.7 939.4 891.5
870.1 854.1 836.6 815.2 787.2 753.8 695.4 604.1 488.4 354.7
240.5 159.1 100.3 65.4 38.4 10.5 0
1359 1406.9 1462.2 1515.6 1567.5 1605.9 1629.9 1622.4 1579.5 1496.7
1376.9 1228.7 1062.1 908 799.7 729.4 675 634.1 602.7 579.2
562.2 545.3 522.8 497.9 467.5 438.5 405.6 363.2 313.8 255.9
196.6 143.7 97.8 62.9 35.4 7.5 0
1359 1419.3 1481.7 1530.1 1558.5 1561.5 1532.6 1459.7 1349 1207.8
1056.1 925.9 835.6 771.8 714.4 668 638.6 622.1 614.1 610.1
605.6 599.2 584.7 559.7 526.3 483.4 437 392.1 342.7 285.4
222 154.7 102.8 60.4 25.4 5.5 0
1359 1431.3 1493.7 1529.1 1534.6 1500.1 1422.3 1307.1 1176.4 1042.7
944.4 874 813.7 765.3 729.9 704.4 682.5 664.5 649 631.6
624.6 619.1 607.1 576.7 540.3 504.4 467.5 426.5 382.6 337.2
285.9 225.5 150.2 94.3 44.4 15 0
1359 1443.3 1502.1 1525.6 1503.6 1428.3 1317.1 1187.8 1070.1 984.3
929.9 876.5 834.6 799.7 762.8 717.9 659 615.6 590.7 568.7
535.8 519.8 518.3 516.8 513.4 505.9 491.4 470.4 443.5 408.6
365.2 306.8 237.5 165.6 86.8 23.4 0
1359 1449.8 1507.1 1513.1 1467.2 1372.4 1244.2 1130.5 1038.7 985.3
945.9 909.5 873 824.7 750.3 679 612.1 559.7 500.4 467.5
459 449 438 429.5 426.5 424.1 415.6 401.1 379.7 353.7
323.3 288.9 237 187.6 124.7 37.4 0
1359 1451.8 1508.1 1508.1 1450.3 1337 1212.3 1099 1032.2 999.8
974.3 952.4 915.9 843.6 742.8 649.5 574.7 499.4 457.5 437
415.6 389.6 370.2 364.2 360.7 351.2 334.3 313.8 289.4 264.4
241.5 245 185.6 125.2 93.3 53.4 0
1359 1459.7 1510.6 1503.6 1433.8 1311.6 1184.3 1084.1 1035.7 1010.2
994.8 980.8 941.4 851.1 738.8 635.1 554.3 492.9 483.9 475.4
441 391.1 363.2 352.7 341.2 317.8 300.8 279.9 256.9 236.5
237.5 196.1 133.2 84.3 60.9 31.4 0
1359 1464.2 1514.6 1504.6 1428.8 1305.6 1181.4 1088.6 1034.2 1012.7
1000.3 987.8 947.4 855.1 742.8 638.6 555.8 499.4 497.9 493.4
460 401.6 368.2 354.2 342.7 317.8 300.8 281.4 259.9 235
224 174.6 117.7 83.8 62.4 30.9 0
